alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

LNG Distribution Components for Transporting LNG Safely

LNG (liquified natural gas) carrier

 Back to Liquified Natural Gas


Learn More About:


Fluid System Components for
Transporting LNG

Enabling the transportation and transfer of liquid natural gas (LNG) is our goal at Swagelok. We bring our expertise in fluid system components for natural gas distribution to the LNG virtual pipeline.

Contact a local specialist

LNG Virtual Pipeline Support

Dependable transportation of LNG as it travels from the production facility to the point of use is crucial to supporting clean energy. A virtual pipeline transports gases to locations that do not have access to fixed pipelines. Virtual pipelines rely on specialized vehicles or containers to move the gas in its compressed or liquefied form. No matter where along this virtual pipeline a fluid system component is used, it must be designed for maximum reliability. Swagelok offers:

  • Leak-tight performance which is essential for reliable containment, keeping operators safe, and protecting the environment from fugitive emissions
  • Temperature control which supports transportation of LNG at extremely low -260° F (-162° C) temperatures in tankers, trucks, or storage tanks. The fluid system components use to store and transfer it need to be appropriately rated throughout the virtual pipeline. Swagelok fittings are designed to handle the elastomeric chemical, pressure, and temperature changes resulting from natural gas liquefaction.
  • Pressure management so LNG remains stable during transportation

Swagelok has a rich history supporting the industry and the technical expertise in fitting design for natural gas infrastructure. From storage to transfer, we know what it takes to move natural gas.

Swagelok supports LNG transportation with:

  • Tube Fittings
  • Micro-Fit Tube Butt Weld Fittings
  • Orbital Welding System
  • VCR® Metal Gasket Face Seal Fittings
  • BN/BQ Series Bellows Valves
  • Tubing

View Our Product Solutions

Educational Center

Looking for more insights about materials science, product design, or fluid system operation for natural gas applications? Need a refresher course on tube system training? Simply looking to get started on the clean energy basics? Swagelok has you covered. From blogs to webinars, we’ve consolidated the information you’re looking for into one place.

Blogs

Videos

Material Science