Learn More About:
LNG Fueling Infrastructure
LNG use is increasing, and this development must be accompanied by LNG solutions that are dependable, safe, and high-quality. Swagelok offers a variety of fittings, valves, and other fluid system components that help move LNG from point A to point B.
Handling LNG and using it for fuel involves:
- Very low temperatures (-162°C and below) with components that handle low pressures with no leaks
- Elastomeric components, which can handle chemical, pressure and temperature changes that are the result of natural gas liquification
- Vibration resistance, especially when transporting LNG. LNG’s volume is significantly reduced, making it easier to store and transport, especially in cryogenic tanks on specialized ships or trucks.
- Corrosion resistance, typically requiring higher-quality stainless steel for all LNG components. LNG infrastructure operates under harsh environmental conditions and involves handling aggressive chemicals, which can significantly impact asset integrity and safety.
Delivering LNG Solutions
LNG fuel systems and components must meet your toughest system-related challenges. Safety, leak-prevention and resistance to corrosion are just a few of the considerations.
- Safety. Safe handling of LNG requires high-quality compression, transfer and refueling systems from the source to the vehicle as storage pressures can exceed 275 bar (4000 psi).
- Leak-tight performance. Any leak can result in significant hazards, such as explosions, fire, and environmental impact. OEMs need local inventory and a supplier, like Swagelok, who understands their safety requirements.
- Long-lasting products. Swagelok fittings can be remade 25 times, we’re known for quality and longevity.
- High-quality 316 L (stainless steel) material. Our components are designed with materials such as high-quality 316 stainless steel which is formulated for enhanced strength and corrosion resistance.
- Understanding global certification standards. We understand global certification standards and we design our products to meet those standards.
- Elastomeric Components. Swagelok can help you find materials that provide the chemical, pressure, and temperature compatibility to keep your LNG systems operating.
Swagelok has a team with the experience and the expertise to offer comprehensive solutions.
Equipping LNG Stations
Swagelok provides a comprehensive portfolio of products and services to support your LNG fueling station requirements.
Public Stations:
These stations are typically located along major highways and in urban areas. They are designed to serve a wide range of vehicles, from passenger cars to heavy-duty trucks, and are equipped with multiple dispensers to handle high traffic volumes and ensure quick refueling.
Private Stations:
These stations are usually owned and operated by companies for their fleet vehicles. They are not open to the public and are often located on company premises.
Mobile Stations (Virtual Pipelines):
These are portable stations that can be moved to different locations as needed. They are ideal for temporary or remote sites where permanent infrastructure is not feasible. Mobile stations are equipped with all necessary components, including storage tanks, dispensers, and safety systems, to provide a complete refueling solution.
Truck Stations:
These stations are specifically designed for refueling heavy-duty trucks. They are equipped with high-capacity dispensers and storage tanks to handle the large volumes of LNG required by these vehicles.
Marine Stations:
These stations are designed for refueling ships and other marine vessels and are equipped with specialized equipment to handle the unique requirements of marine refueling. LNG marine stations ensure that vessels can refuel quickly and safely, minimizing downtime.
Rail Stations:
These stations are used for refueling locomotives and other rail vehicles. They are equipped with high-capacity storage tanks and dispensers to handle the large volumes of LNG required by rail vehicles.
Maintaining System Integrity
To ensure the reliable operation of your LNG systems, we provide a comprehensive fluid system evaluation and advisory service. This service addresses concerns related to system integrity and leakage. Our field engineering team conducts thorough audits of your existing systems, delivers detailed reports highlighting any identified issues, prioritizes fixes based on return on investment (ROI), and ensures long-term system reliability.
- Reduce operating costs and unexpected downtime
- Increase asset integrity
- Find answers to technical questions
- Access inventory for product replacement
Swagelok supports LNG fueling with:
- Tube Fittings
- Ball Valves
- Needle Valves
- Check Valves
- Measurement Devices
- Tubing
- Tubing Supports
- Hose
- Manifolds