alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Reliable Systems, Fittings and Tubing for LNG Vehicles

LNG (liquified natural gas) transportation and distribution

 Back to Liquified Natural Gas


Learn More About:


LNG On-Vehicle Systems

Swagelok provides solutions for liquefied natural gas (LNG) on-vehicle fluid systems, delivering reliable performance for both heavy- and light-duty passenger vehicles across the globe. Natural gas vehicles need reliability and safety, which is why natural gas vehicle manufacturers often turn to Swagelok fittings and consultation.

Contact a local specialist

LNG On-Vehicle Challenges

Swagelok solutions are designed with an in-depth understanding of the manufacturing process of LNG vehicles. This includes the integration of specialized components that can withstand elastomeric conditions, helping ensure reliable containment and preventing fugitive emissions. Additionally, Swagelok fittings provide on-vehicle fluid system solutions for LNG that:

  • Regulate pressure and control temperatures, which is essential for LNG on-vehicle applications because it:
    • Prevents the risk of over-pressurization, which can lead to dangerous leaks or explosions
    • Ensures that the LNG remains in its liquid state, which is necessary for its effective use as a fuel
    • Enables the fuel to be delivered at the right conditions for combustion, leading to better engine performance and reduced emissions
    • Minimizes wear and tear, reducing maintenance costs and downtime
  • Vibration resistance: Swagelok fluid systems offer vibration resistance and are designed to decrease loose connections and increase safety, longevity and reliability.

Plus, our on-vehicle LNG fittings are certified to the ECE R110 and NGV 3.1 standards.

Swagelok supports on-vehicle fluid systems with:

  • Assembly-by-Torque (AbT) Fittings
  • Tube Fittings
  • Tubing

View Our Product Solutions

Educational Center

Looking for more insights about materials science, product design, or fluid system operation for natural gas applications? Need a refresher course on tube system training? Simply looking to get started on the clean energy basics? Swagelok has you covered. From blogs to webinars, we’ve consolidated the information you’re looking for into one place.

Blogs

Videos

Material Science