CNG Mobility Solutions and CNG Fuel Lines Components
Back to Compressed Natural Gas
Learn More About:
CNG Mobility Systems
Swagelok provides dependable fluid system components and assemblies for heavy-and light-duty passenger vehicles worldwide. We support compressed natural gas (CNG) on-vehicle fluid systems that offer safety and reliability to those who use them daily.
CNG Mobility Solutions
To support the ever-growing volume of CNG vehicles on roads around the world, it is essential that manufacturers have access to on-vehicle solutions that overcome unique operational challenges related to harnessing CNG’s potential as a cleaner energy source.
All fluid systems for CNG vehicles need to offer performance and efficiency. With Swagelok’s expertise with fittings and connections that are certified to the ECE R110 and NGV 3.1 standards , we provide CNG on-vehicle components that:
- Handle vibration: Engine operation, road conditions, and vehicle movement can cause loose connections and wear and tear. Swagelok solutions are designed for vibration resistance, safety, longevity, and reliability.
 - Provide corrosion resistance: Our on-vehicle components are made with materials that provide superior corrosion resistance when compared to lesser-quality stainless steels with low nickel and chromium content. Our 316 stainless steel is specially formulated for enhanced strength and corrosion resistance.
 - Function with pressure and temperature changes: CNG is compressed at high densities in tanks and transported and dispensed into on-vehicle systems. During this process the components are subjected to substantial pressure and temperature change.·
 
Swagelok supports CNG vehicles with:
- Assembly-by-Torque (AbT) Fittings
 - Tube Fittings
 - CNG Tube Bending
 - Preswaged Fittings for Complete Fuel Lines
 - Ball Valves
 - Check Valves
 - Hoses
 - Measurement Devices
 - Pressure Gauges
 - Tubing
 - Purge Valves
 - Bleed Valves