Are You Choosing the Right Swagelok® 60 Series Ball Valve?
Choosing the right two-way ball valve is critical to ensuring safe, reliable, and efficient operation of industrial fluid systems. Whether you are designing a new system or upgrading an existing one, proper valve selection can help improve performance and reduce maintenance concerns over time. In this video, learn how to apply the STAMPED method to evaluate key application requirements and select the optimal Swagelok® 60 series ball valve. Discover best practices that can help support long-term system reliability, safety, and operational efficiency.
Video Transcript
Valve selection is an important part of good design and maintenance practices for industrial fluid systems. Poor system performance, increased downtime, and safety risks can result from choosing the wrong valve. This means making the right selection during the initial design of your system is critical.
But how can you be sure you're making the right choice?
A two-way ball valve, such as the Swagelok® 60 Series Ball Valve, can be a good choice for applications needing on/off functionality without flow regulation. The flexing seat design ensures a leak-tight seal in both low- and high-pressure systems.
Following the STAMPED method, which accounts for Size, Temperature, Application, Media, Pressure, End Connections, and Delivery, can help you make the best choice for your system. Here's how to apply this approach when selecting a Swagelok 60 Series Ball Valve.
First, determine the size you need, which dictates the valve's flow capacity and corresponds to your system's required flow rate. The larger your valve's orifice, the greater the potential flow capacity.
60 Series Ball Valves are available in sizes ranging from 1/4 to 2 inches and 6 mm to 25 mm. Valves are offered in a variety of orifice sizes and flow coefficients based on the specific end connections selected.
Second, consider the temperature of your system media and operating environment. Choose component materials that are appropriately rated.
Swagelok 60 Series Valves are standard with reinforced PTFE seats and packing, along with fluorocarbon FKM flange seals. Several other materials are available to meet the different temperature requirements of your system.
Next, think about the nuances of your application. The variety of sizes and component materials makes the Swagelok 60 Series Valve configurable for many industrial applications.
There are also established combinations tailored for specialty applications, such as:
- Steam service
- Chlorine service
- Fire or extreme-temperature exposure
- Rapid-cycling applications
Pneumatic actuators and optional handles are also available to meet different actuation needs.
Next, make sure your system media is compatible with the materials that make up your valve body, seats, and other soft components. Incompatibility can lead to corrosion or embrittlement issues, which can ultimately result in valve failure.
Next, think about pressure requirements. Consider both the working pressure, the normal operating pressure of your system, and the valve design pressure, which is the valve's maximum pressure limit.
Pressure limitations are based on the lowest-rated component. Be sure your 60 Series Valve assembly is rated properly for your operational needs.
It's critically important to never exceed the design pressure of any fluid system component.
Now, consider end connections. Many different end connections are available, such as those shown and others. Make sure your end connections are appropriate for your system's pressure and temperature requirements. Also, ensure they are sized correctly.
The right end connection can simplify installation and help avoid potential leak points.
Finally, ask yourself: When do I need these valves, and how many do I need?
Work with your local Swagelok Sales and Service Center to acquire the parts you need, when you need them.
Selecting the right valve can help keep your fluid system operating safely and reliably. The STAMPED method can help guide you toward the right choice.
For more information about valve selection, visit swagelok.com or contact your local authorized Swagelok Sales and Service Center.