alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

A Step-by-Step Guide to Installing a VCR Metal Gasket


Learn how to properly install a four-component VCR® metal gasket face seal fitting. This video takes you step by step through the process to help ensure no leaks occur after installation. The four-component option includes a gland, gasket, or body that has either a fixed male VCR or fixed female VCR, and either a rotatable female nut or rotatable male nut. 

Find a local expert

Video Transcript


The assembly of the four-component VCR assembly features a rotatable female nut or a rotatable male nut, a gland, a body with a fixed male VCR or a fixed female VCR, and a gasket.

The assembly instructions are the same for all VCR assemblies. Simply attach the male nut and the female nut finger tight. While holding the male nut steady with a backup wrench, tighten the female nut 1/8 of a turn. Tightening beyond 1/8 of a turn is not required.

A word of caution—you want to avoid connecting bodies with fixed male VCRs to bodies with fixed female VCRs. This could cause damage to the VCR bead, which could result in a leak.

Bodies with fixed male VCRs and fixed female VCRs should only be installed to glands with rotatable female nuts and rotatable male nuts.

For more information on Swagelok’s VCR assembly options, please reference Swagelok’s unique electronic Desktop Technical Reference guide, also known as the eDTR.

A copy of the eDTR is available from your local Swagelok sales and service center.