alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

KEV Series Heated Vaporizing Regulators


Swagelok® KEV Series Heated Regulators are designed to provide consistent vaporization and temperature control for analytical sampling systems, even as operating conditions change. Maintaining accurate samples often requires converting liquid process fluids into vapor streams while preventing condensation and temperature fluctuations that can compromise sample quality. The KEV Series addresses these challenges with an intelligent design that automatically responds to changes in operator inputs, ambient temperatures, and system thermal loads, helping maintain stable and reliable performance. 

By continuously monitoring conditions and adjusting heat output as needed, KEV Series regulators help prevent overheating, reduce the likelihood of thermal safety fuse trips, and minimize unplanned maintenance. This adaptive approach ensures effective vaporization, protects system performance, and supports sample integrity across a wide range of operating environments. Whether conditions change because of operator adjustments or environmental factors, the regulator responds automatically to help keep processes running smoothly. Watch this video to learn how Swagelok KEV Series Heated Regulators maximize uptime, improve system effectiveness, and reduce costly disruptions.

Find a local expert

Video Transcript


When processing samples, it is sometimes necessary to transition liquid process fluid to a vaporized process stream. You may also need to maintain the temperature of a vapor stream to avoid condensation. Vaporization requires a pressure drop and controlled heating. If a vaporizing regulator cannot adjust its output to meet operator, system, or ambient temperature changes, resulting samples could be invalid. Or the regulator itself may not work correctly.

The improved design of the KEV series regulator reacts to these changes while delivering reliable heat output, which keeps systems running well, maximizes your system’s effectiveness, and minimizes costly downtime.

For more information about the Swagelok KEV series regulator, contact your authorized Swagelok sales and service center.