Heated Regulators for Changing Input Conditions
Swagelok® KEV Series Heated Regulators are engineered to help maintain reliable vaporizing regulator performance, even when operator input settings change. During commissioning or changing process conditions, temperature settings may be adjusted too high, increasing the risk of overheating, thermal safety fuse trips, unexpected shutdowns, and costly maintenance. To address these challenges, KEV Series regulators incorporate an advanced temperature sensor embedded directly within the heat source, providing accurate feedback and intelligent thermal control.
This innovative design continuously monitors operating conditions and automatically compensates for excessive temperature settings, changing thermal loads, and varying power levels. By dynamically adjusting power output, the regulator helps prevent overheating while maintaining consistent performance and system effectiveness. The result is improved reliability, reduced downtime, and fewer maintenance interruptions. Watch this video to learn how Swagelok KEV Series Heated Regulators help protect critical vaporizing applications from fluctuating operator inputs while delivering dependable performance across a wide range of operating conditions.
Video Transcript
Let’s take a deeper look at how the Swagelok heated KEV series regulator ensures adaptability and reliability, even when operator inputs change.
For example, an operator may set the temperature too high when commissioning a system or in response to changing process conditions. More problematic when using higher-wattage heaters, high-temperature set points can overheat the vaporizing regulator, causing thermal safety fuse trips and requiring maintenance or replacement before restarting the vaporizing system.
The KEV series heated regulator has a temperature sensor embedded inside the heat source, which ensures the controller is receiving a high-quality feedback signal and compensates for power levels that may have been set too high.
The improved design reacts to changing thermal loads, adjusts power output to match system conditions, and compensates for power levels. This keeps your systems running well, maximizes your system’s effectiveness, and minimizes costly downtime.
For more information about the Swagelok KEV series regulator, contact your authorized Swagelok sales and service center.