Swagelok® Quick Connects
Connect quickly and with confidence using our wide variety of quick connect configurations to reduce spillage and air inclusion in your system.
Quick Connects Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
The Right Valve Can Make All the Difference
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Quick Connects
Swagelok offers a variety of quick connect fittings that enable quick, simple operation without twisting, turning, or wrenching. Engineered to minimize spillage and air inclusion, our quick connects are available in a wide range of configurations, stem and body connectors, including single-end shutoff and double-end shutoff models, with an array of end connections.
Models include:
- Full-Flow
- Instrumentation
- Miniature
- PTFE-Sealed