Medium- and High-Pressure Relief Valves
Proportional Relief Valves
- Provide simple, reliable, over-pressure protection for a variety of general-industry applications
- Have easy external set pressure adjustment
Proportional Relief Valves (IPT Series)
Specifications
Working Pressure | up to 20 000 psig (1378 bar) |
Set Pressures | 1000 to 20 000 psig (68.9 to 1378 bar) |
Operation | Set or adjustable operation |
Temperatures | up to 250°F (121°C) |
End Connections | Cone and thread (3/8 and 9/16 in., inlet), Swagelok FK medium-pressure tube fitting (3/8, 1/2, and 9/16 in., inlet) female NPT (3/4 in., outlet) |
View and purchase our most widely used medium- and high-pressure valves.
Discover more about how Swagelok products can work for you. Browse our product catalog or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |