alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel High Purity High Pressure Diaphragm Sealed Valve, 3/8 in. Swagelok Tube Fitting, Lever Handle

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Body Type Straight
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Coefficient 0.14
Max Temperature with Pressure Rating 250°F @ 2800 PSIG /121°C @ 192 BAR
Surface Finish 20 µin (0.51 µm) Ra
UNSPSC (SWG01) 40141600
Actuator Type Manual
Flow Pattern Straight (2-way)
Gasket PTFE Coated 316 Stainless Steel
Handle Color Green
Handle Style Lever
Room Temperature Pressure Rating 3500 PSIG @ 70°F /241 BAR @ 20°C
Seat Material PCTFE
Spring Stainless Steel
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37-01-18-01
eClass (6.1) 37-01-18-01
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (4.03) 40141600

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-DLS6

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.