alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Severe Service Union Bonnet Needle Valve, 0.86 Cv, 1/2 in. Swagelok Tube Fitting, Ball Stem, Grafoil Packing
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
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Grafoil Stem packing
Max Temperature with Pressure Rating 1200°F @ 1715 PSIG /648°C @ 118 BAR
UNSPSC (SWG01) 40141602
Flow Pattern Straight (2-way)
Handle Color Black
Handle Style Aluminum Bar
Lubricant Perf. Polyether/Tung. Disulfide/NNS
Orifice 0.250 in
Packing Grafoil®
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Stem Tip Material Cobalt Based Alloy
Stem Type Ball stem
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37-01-02-03
eClass (6.1) 37-01-02-03
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (4.03) 40141602
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-6NBS8-G

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.