alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 1-Piece 40 Series Ball Valve, 2.6 Cv, 3/8 in. Female ISO Tapered

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Female ISO Tapered Thread
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 3/8 in.
Connection 2 Type Female ISO Tapered Thread
Max Temperature with Pressure Rating 150 F 2500 PSIG /65 C 172 BAR
UNSPSC (SWG01) 40141607
Actuator Type Manual
Ball/Stem Material Stainless Steel
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Lubricant DOW 111 and WL8 Mix
Orifice 0.281 in /7.1 mm
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37-01-04-01
eClass (6.1) 37-01-04-01
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (4.03) 40141607

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-44F6RT

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.