alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

70 Durometer Fluorocarbon FKM O-ring, Uniform O-Ring Size 116

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Fluorocarbon FKM
Connection 1 Size 3/4 in.
Connection 1 Type Face Seal (O-Ring)
Cleaning Process Standard Cleaning and Packaging (SC-10)
UNSPSC (SWG01) 31181506
eClass (4.1) 23070601
eClass (5.1.4) 37020590
eClass (6.0) 23-07-16-01
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 31181506
UNSPSC (11.0501) 31181506
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (4.03) 31181506

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF

User Part Information For Part Number: VT-7-OR-116

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.