alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

PTFE-Lined, Stainless Steel Braided Hose Assembly, 1/4 in. Stainless Steel VCR Metal Gasket Face Seal Fitting, Female Swivel, 30 in. Length

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material PTFE
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Female Rotatable VCR Thread
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Female Rotatable VCR Thread
Hose Length 30 in. (76.2 cm)
Hose Size 3/16 in. (4.8 mm)
Inner Diameter 0.16 in. (4.1 mm)
UNSPSC (SWG01) 40141504
eClass (4.1) 37110201
eClass (6.0) 37-11-00-00
UNSPSC (11.0501) 40142000
UNSPSC (4.03) 40141504

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-TH4RF4RF4-30

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.