alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Instrumentation Quick Connect Stem with Valve, 3/8 in. Female NPT, Green Key (QC6 Series)

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
Available Option Keyed, Green
Bulkhead No Bulkhead
Feature O-rings: Fluorocarbon FKM
UNSPSC (SWG01) 31163101
eClass (4.1) 37110302
eClass (6.0) 37-02-05-00
UNSPSC (11.0501) 27121701
UNSPSC (4.03) 31163101

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-QC6-D-6PFK3

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.