alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1 in. Swagelok Tube Fitting, No Handle

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 1 in.
Connection 1 Type Swagelok® Tube Fitting
Available Option No Handle
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1 in.
Connection 2 Type Swagelok® Tube Fitting
Size 1 in. Nominal - 65 Series
UNSPSC (SWG01) 40141607
Ball/Stem Material Stainless Steel
Fastener Material 316 Stainless Steel
Flange Seal Material Fluorocarbon FKM
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Not Applicable
Handle Style No Handle
Lubricant DOW 111 and WL8 Mix
Max Temperature Pressure Rating 450°F @ 100 PSIG /232°C @ 6.8 BAR
Packing Reinforced PTFE
Room Temperature Pressure Rating 2200 PSIG @ 100°F /151 BAR @ 37°C
Seat Material Reinforced PTFE
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material Alloy X750
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



Other Resources

User Part Information For Part Number: SS-65TS16-NH

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.