alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Metering Bellows Sealed Valve, Gasketed, Metering Stem Tip, 1/4 in. Swagelok Tube Fitting
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
Body Type Straight
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Surface Finish Standard
UNSPSC (SWG01) 40141600
Actuator Type Manual
Bellows Material 321 Stainless Steel
Body Seal Gasket with metal seat
Flow Pattern Straight (2-way)
Gasket Silver-Plated 316 SS Gasket
Handle Color Not Applicable
Handle Style Silver-mist Chrome-plated 313 SS
Max Temperature Pressure Rating 600°F @ 300 PSIG /315°C @ 20.6 BAR
Room Temperature Pressure Rating 700 PSIG @ 100°F /48.2 BAR @ 37°C
Series BM Series
Service Class General
Stem Tip Material Chrome Plated 316 Stainless Steel
Stem Type Metering
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37-01-02-01
eClass (6.1) 37-01-02-01
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (4.03) 40141600

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-4BMG

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.