alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Swagelok Tube Fitting, Male Elbow, 20 mm Tube OD x 3/4 in. Male ISO Tapered Thread

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 20 mm
Connection 1 Type Swagelok® Tube Fitting
Body Type Male Elbow
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 3/4 in.
Connection 2 Type Male ISO Tapered Thread
UNSPSC (SWG01) 40141718
Series Swagelok Tube and Adapter Fittings
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37-02-05-01
eClass (6.1) 37-02-05-01
UNSPSC (10.0) 40142604
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (4.03) 40141718

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-20M0-2-12RT

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.