alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Integral Bonnet Needle Valve, 0.73 Cv, 3/8 in. MNPT, PCTFE Stem Tip

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Male NPT
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
UNSPSC (SWG01) 40141602
Flow Pattern 2-Way, Shutoff, Straight
eClass (4.1) 37010201
eClass (6.0) 37-01-02-03
UNSPSC (11.0501) 40141602
UNSPSC (4.03) 40141602

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-1KM6

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.