alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Ultra-Torr Vacuum Fitting, Adapter, 1 in. Ultra-Torr Fitting x 1 1/4 in. Tube Stub

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Stainless Steel
Connection 1 Size 1 in.
Connection 1 Type Ultra-Torr® Vacuum Fitting
Body Type Adapter
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1 1/4 in.
Connection 2 Type Tube Stub
UNSPSC (SWG01) 40141719
Lubricant Dow Corning 111
Series Ultra Torr Vacuum Fittings
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37-02-05-00
eClass (6.1) 37-02-05-00
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (4.03) 40141719

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-16-UT-A-20

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.