alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

PFA Tubing, 1/2 in. OD x 0.062 in. Wall x 100 Feet, NOTE: One "piece" equals 100 feet of tubing in a box; priced per piece

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material PFA
Connection 1 Size 1/2 in.
Connection 1 Type OD
Feature Length: 100 Feet, Wall: .062"
UNSPSC (SWG01) 40141813
eClass (4.1) 37110101
eClass (5.1.4) 37110101
eClass (6.0) 27-14-09-12
eClass (6.1) 27-14-09-12
UNSPSC (10.0) 31231300
UNSPSC (11.0501) 31231313
UNSPSC (13.0601) 40183000
UNSPSC (15.1) 40183000
UNSPSC (4.03) 40141813

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: PFA-T8-062-100

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.