alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass Instrumentation Quick Connect Body, 1/2 in. Female NPT, Blue Key (QC8 Series)

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Available Option Keyed, Blue
Bulkhead No Bulkhead
Cleaning Process Standard Cleaning and Packaging (SC-10)
Configuration Body
Feature O-rings: Buna N
Flow Coefficient 1.3 - If coupled with a DESO stem, 2.0 - If coupled with a SESO stem
Size 1/2 in.
UNSPSC (SWG01) 31163101
Air Inclusion 3 cm3
Body Valve Option Standard Body Valve
Lubricant Dow Corning 111
O-Ring Buna N
Paint Taped Key Stripe
Pressure Rating Coupled at Max Temp 250 PSIG @ 250 °F /17.2 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 500 PSIG @ 70 °F /34.4 BAR @ 21 °C
Pressure Rating UnCoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp_ Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series Instrumentation Quick-Connect
Sleeve Blue Keyed Sleeve
Spillage 3 cm3
Spring Standard Spring
Testing 3 cm3
eClass (4.1) 37110302
eClass (6.0) 37-02-05-90
UNSPSC (11.0501) 27121701
UNSPSC (4.03) 31163101

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-QC8-B-8PFK5

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.