alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass Instrumentation Quick Connect Stem with Valve, 0.5 Cv, 3/8 in. Male NPT

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 3/8 in.
Connection 1 Type Male NPT
Bulkhead No Bulkhead
Cleaning Process Standard Cleaning and Packaging (SC-10)
Configuration DESO Stem
Flow Coefficient 0.5 - If coupled with a standard or reverse flow body
Size 3/8 in.
UNSPSC (SWG01) 31163101
Lubricant Dow Corning 111
O-Ring Buna N
Paint Painted red DESO sleeve
Plating Brite-Dip on Brass
Pressure Rating Coupled at Max Temp 250 PSIG @ 250 °F /17.2 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 1000 PSIG @ 70 °F /68.9 BAR @ 21 °C
Pressure Rating UnCoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp_ Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series Instrumentation Quick-Connect
Sleeve Standard Sleeve
Spring Standard Spring
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37-02-05-90
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (4.03) 31163101

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-QC6-D-6PM

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.