alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass 1-Piece 40 Series Angle Pattern Ball Valve, 0.15 Cv, 1/8 in. Swagelok Tube Fitting

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
Max Temperature with Pressure Rating 150 F 2500 PSIG /65 C 172 BAR
UNSPSC (SWG01) 40141607
Actuator Type Manual
Ball/Stem Material Brass
Flow Pattern 2-Way, Shutoff, Angle
Handle Color Black
Handle Style Lever
Lubricant Dow M111
Orifice 0.093 in /2.4 mm
Ring/Disc Material PTFE-Coated Brass
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-41S2-A

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.