alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L VAR Welded VCR Face Seal Fitting, 1/4 in. Female WVCR x 1/4 in. Male WVCR x 1/4 in. Male WVCR

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L VAR
Connection 1 Size 1/4 in.
Connection 1 Type Female VCR® Metal Gasket Face Seal
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/4 in.
Connection 2 Type Male VCR® Metal Gasket Face Seal
Connection 3 Size 1/4 in.
Connection 3 Type Male VCR® Metal Gasket Face Seal
UNSPSC (SWG01) 40141718
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37-02-05-06
eClass (6.1) 37-02-05-06
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (4.03) 40141718

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6LV-4-WVCR-T-FMM

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.