alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L VAR VCR Fitting, Short Tube Butt Weld Gland, 1/4 in. VCR x 8 x 1 mm TBW, 0.75 in. (19.1 mm) Ext

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L VAR
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 8 mm
Connection 2 Type Tube Butt Weld
UNSPSC (SWG01) 31163000
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22-56-92-00
eClass (6.1) 37-02-92-90
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (4.03) 31163000

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6LV-4-VCR-3S-8MTB7

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.