alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L Stainless Steel EP Forged Body Bulk Gas Diaphragm Sealed Valve, 1/2 x 0.049 x 3 in. Tube Ext, No Purge Ports, SC-01 Cleaned

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Tube Butt Weld
Body Type Isolation
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 2 Size 1/2 in.
Connection 2 Type Tube Butt Weld
Feature Electropolished
Flow Coefficient 2.8
Max Temperature with Pressure Rating 300°F @ 230 PSIG /148°C @ 15.8 BAR
Surface Finish 5 µin (0.13 µm) Ra
UNSPSC (SWG01) 40141600
Actuator Type Manual
Flow Pattern Straight (2-way)
Handle Color Green
Handle Style Round
Room Temperature Pressure Rating 300 PSIG @ 70°F /20.6 BAR @ 20°C
Seat Material PCTFE
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37-01-18-01
eClass (6.1) 37-01-18-01
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (4.03) 40141600

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6L-ELD8-11X-P

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.