alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

321 Stainless Steel Flexible Tubing, 1/4 in. OD, 24 in. Nominal Produced Flexible Length, Female VCR x Male VCR

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 321 Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) W/Female Nut
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) W/male Nut
Feature Length 24"
UNSPSC (SWG01) 40141504
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37-02-90-00
eClass (6.1) 37-02-90-00
UNSPSC (10.0) 31231300
UNSPSC (11.0501) 31231319
UNSPSC (13.0601) 40182400
UNSPSC (15.1) 40182400
UNSPSC (4.03) 40141504

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 321-4-X-24FMR

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.