alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Bolted Plastic Clamp Tube Support Kit, 22 mm Tube Size, Polypropylene Support Body

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Polypropylene
Connection 1 Size 22 mm
UNSPSC (SWG01) 40141800
eClass (4.1) 27060703
eClass (5.1.4) 37920191
eClass (6.0) 37-02-92-90
eClass (6.1) 37-02-92-90
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (4.03) 40141800

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF


Other Resources

User Part Information For Part Number: 304-S3-PP-22TM

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.