Your Authorised Swagelok Sales and Service Centres
Change Language
The following languages are fully supported on our offering of international sites, including detailed product information and e-commerce funcitonality.
Swagelok Tools are available for hire, helping you complete your project on-time. Hand and Bench-Top benders can help easily bend tubing onsite, reducing installation time and cost. Swaging Units are utilised for Tube Fitting installation 1 inch and above. Swagelok also offer a complete Orbital Welding system for hire, to perform fast, high quality welding of tubing and piping systems.
Orbital Welding Systems
Features include:
High-resolution 12.1 in. colour SVGA industrial touch screen
Integrated mass flow controller automatically controls OD shield gas throughout the weld cycle
Up to 200 A peak output capability
Multiple weld procedure data entry options
Real-time monitoring and recording of weld output performance
Low EMI arc start technology
Multiple language capability
Multi-headed Hydraulic Swaging Units
The Swagelok MHSU offers the following features:
Provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation
Is available in two sizes: 1/2" to 1" and 1" to 2"
Places no initial strain on nut or fitting body threads or on body seal surfaces
Must be used to install 1-1/4", 1-1/2" and 2" Swagelok tube fittings
Is standard with a tube marking feature to indicate when tube is properly bottomed in the unit
Fits neatly in a rugged, plastic carrying case for field use
Reduces assembly and installation time and operator error
Hand Tube Benders
The hand tube bender is available in 1/8", 1/4", 5/16" 3/8" and 1/2" tubing sizes
Clevis handle design provides enhanced leverage for bends greater than 90o
Roll dies reduce bending force and tube ovality, as compared to conventional slide block design
1 to 180o bending range
Bench-top Tube Benders
1 to 180o bending range
Bends fractional and metric tubing
1/4" to 1 1/4" outside diameter tubing range and 6mm to 30mm tube
CE compliant
Other Items available for hire include; Coning & Threading Tools ~ Tube Facing Tools