alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Swagelok’s Grab Sampling Systems: 4 Major Benefits

 Grab Sample Inspection

Trust Swagelok® for safe, simple, and superior sample capture – with chemical composition pristinely maintained.


Swagelok offers two distinct types of sampling panels, GSM and GSL, with multiple standard configurations – all customizable to your requirements – available for each.


Our GSM (Grab Sample Module) analytical instrumentation solution can be ordered as a Gas or Liquid Sampler, with or without purge; or as a Continuous Flow Sampler, for Gas or Liquid, with or without purge. 


A pressure-containing metal cylinder (GSC), in a variety of sizes and materials, is employed on every GSM to deliver a representative sample that’s held under the same process conditions as when extracted.  To mitigate accidental emissions or unwanted purge gas into your process, one handle simultaneously actuates your 2-way or 3-way valves via a unique Geared Box Assembly.  


Our GSL (Liquid-Only Sampling Module) models use economical, non-pressure-containing glass or polyethylene bottles with a self-sealing septum cap.  Inspector gets an immediate sample-quality visual.  There’s also no risk of spillage during draw or transport. 


Swagelok Grab Sampling Systems can help you validate process conditions and ensure that:


  • …your end product meets quality specs

  • …your online analyzers are fit for use

  • …your product quality is maintained during custody transfer

  • …your environmental emissions are verified 


For more information, email Gary Osman, our Field Engineer, at gary.osman@swagelok.com.