alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
data center aerial photo

When UPtime is Everything, Swagelok's Leak-Tight Fluid Systems Provide Critical Infrastructure Support to Data Center Construction and Operation

When there can be ZERO tolerance for downtime, count on Swagelok to dramatically reduce your operational risk, enhance system integrity, and deliver trusted and proven results time after time after time.

Whether you’re facilitating cloud computing, artificial intelligence, or digital transformation/communication, Swagelok is synonymous with UPTIME.

Swagelok innovative, premium-quality, leak-tight solutions include:

  • Backup Power Fuel and Exhaust Systems
  • Cooling Distribution Systems
  • Instrumentation and Monitoring Systems

Such systems are critical to your safety, performance, efficiency, productivity, and profitability, Swagelok can help ensure that you operate continuously and keep up with ever-increasing digital demand!

 


Supporting Your Data Center Projects

Swagelok supports data center owners, EPC firms, and contractors with fluid system solutions designed to improve installation efficiency, system integrity, and long-term performance.

schedules icon 

Aggressive Build Schedules

Speed to market is critical. Delays in construction or rework during

installation can significantly impact project timelines.

 cooling icon

Complex Cooling Infrastructure

Liquid cooling systems and high-density environments require precise

routing, reliable connections, and consistent installation practices.

 labor icon

Labor Variability

Large-scale projects often involve multiple contractors and installers,

increasing the risk of inconsistent workmanship.

 supplier icon

Supplier Consolidation Pressure

Managing multiple vendors across a project creates inefficiencies,

delays, and added complexity.

 uptime icon

UPtime Expectations

Once operational, systems must perform flawlessly—making

installation quality and component reliability critical from day one.

 

Data Center Applications

  • Corrosion Test Skids
  • Utilities & Backup Power (Diesel, H2, and Natural Gas)
  • Cooling System Headers and Distribution Lines
  • Tubing Runs and System Drops
  • Heat Exchanger Connections
  • Welded Fluid Systems
  • Gas Distribution and Speciality Systems
Swagelok ball valve with data infrastructure

Where Swagelok Fits Into Data Centers

Swagelok brings a system-focused approach to data center construction and operation, helping teams reduce risk and improve execution.

data center infographic

data center infographic


Our Products

tubing and tube accessories

Tubing & Accessories

fittings

Fittings 

valves

Valves 

hose and flex tubing

Hoses

welding system

Orbital Welding 


Reliable Fluid Systems for Data Center Liquid Cooling Drops

As data center compute density increases, reliable liquid cooling becomes critical to performance and scalability. Swagelok partners with operators, engineers, and EPCs to deliver leak‑tight fluid systems for liquid cooling drops—supporting consistent cooling as facilities expand and evolve.

The Challenge: Precision Cooling Leaves No Room for Error

Liquid cooling drops operate in close proximity to sensitive IT equipment, where even minor leaks can pose serious risk. These systems must manage continuous flow, pressure changes, and temperature variation while maintaining precise control and cleanliness.

Inconsistent component selection, low-quality connection technology, or improper assembly can introduce leak points that compromise reliability and delay deployment. Because liquid cooling systems are designed to operate continuously, planned downtime for repairs may be limited. As a result, header reliability depends on both robust component design and disciplined fluid system execution from the outset.

Swagelok Solutions for Liquid Cooling Drops

Swagelok supports header-based cooling architectures with engineered components and system-level support to reduce risk as liquid cooling scales.

  • Tube Fittings designed to help maintain leak-tight performance in continuous-flow cooling systems
  • Valves that support isolation, balancing, and control within header assemblies
  • Tubing and Hose options compatible with common coolants and temperature and ranges
data center technicians

 

Supporting performance and scalability in high‑density environments

  • Application insight to help maximize heat dissipation within confined data center environments by improving flow control and overall system efficiency
  • Guidance to support reliable operation in next-generation systems, including managing pressure dynamics during liquid‑to‑gas phase transitions in two‑phase cooling applications
  • Support in evaluating material compatibility and corrosion resistance with potentially more aggressive coolants

By combining engineered products with practical, field‑informed support, Swagelok helps data center operators, engineers, and EPCs improve cooling reliability, simplify expansion, and protect critical IT infrastructure.

Confidence as Cooling Demands Increase

Liquid cooling drops play a critical role in enabling high‑density computing. Swagelok helps ensure those systems are ready—through reliable components, proven designs, and expert support—so cooling performance can scale with confidence as demands grow.

 data center servers

Reliable Fluid Systems for Data Center Backup Power

When primary power fails, backup power systems must perform—immediately and reliably. From diesel generators to lube oil systems, even small leaks can compromise startup, safety, and runtime. Swagelok helps data center operators, engineers, and EPCs build leak‑tight, reliable fluid systems that support dependable backup power performance—during testing, startup, and extended run events.

The Challenge: Backup Power Can’t Afford Failure

Generators may sit idle for extended periods, yet they are expected to start instantly and perform at full load when utility power is lost. Even minor leaks or inconsistencies can delay startup, compromise safety, or interrupt sustained operation when UPtime is most critical.

With limited access for repairs during emergency operation, backup power reliability depends not only on the generator itself, but on the integrity of every fluid system supporting it.

Swagelok Solutions for Backup Power Systems

From initial installation through testing, standby operation, and emergency runtime, Swagelok components are designed to maintain leak‑tight performance in the demanding conditions common to generator applications.

Beyond individual components, Swagelok brings application expertise to help customers design, assemble, and maintain fluid systems that perform reliably over time. Standardized approaches, consistent component selection, and proper assembly practices help reduce variability across systems and sites—supporting greater confidence when backup power is needed most.


 

Protect UPtime All the Time

Designed for Demanding Backup Power Environments

Swagelok components are engineered to support critical generator subsystems, including fuel supply and return, lube oil circulation, cooling and heat exchange loops, exhaust after treatment, and instrumentation.

  • Tube Fittings designed to help maintain leak-tight performance during startup, vibration, and pressure fluctuations
  • Valves and Hoses engineered for compatibility with diesel fuel, lubricants, and cooling media
  • Material and finish options suited for high-temperature and corrosive generator environment 
  • Consistent component selection to support modular system designs across sites

Support That Goes Beyond the Component

  • Application-specific guidance for fuel, lube oil, cooling, and instrumentation systems
  • Assembly training to help ensure proper installation and long-term performance
  • Standardization recommendations to reduce variability across generator platforms and facilities
  • System evaluations to identify potential leak points, contamination risks, and reliability concerns before failures occur

By combining engineered products with practical, field-informed support, Swagelok helps data center operators, engineers, and EPCs reduce unplanned downtime, simplify maintenance, and improve confidence in backup power systems - before they're needed most