alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

API Plan 65B Leakage Collection with Reservoir

API Plan 65B monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir is allowed to collect normal leakage. A level transmitter on the reservoir triggers an alarm in the event of excessive leakage. A valve on the outlet side of the reservoir is typically left closed and is only opened periodically to drain the reservoir.

API Plan 65B
API Plan 65B
Kit shown with some optional components.

This plan:

Collects leakage of condensing process fluid

Plan 65B is available as a kit of components ready for field assembly. Kit contents may include:

  • Swagelok tube fittings
  • 63 series ball valves
  • V series 2-valve manifold
  • Pipe nipple
  • Collection reservoir
  • Reservoir stand
  • Level transmitter

See page 81 of the Mechanical Seal Support Systems Application Guide for additional details and ordering information. Contact your authorized Swagelok sales and service center for information on optional components.

Request more information about Swagelok assembliesBack to Atmospheric Side Plans