alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

API Plan 65A Leakage Collection with Reservoir

API Plan 65A monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir collects normal leakage and is constantly open to drain. In the event of a seal failure, an orifice fitting on the outlet of the system allows a level transmitter to trigger an alarm due to the excessive leakage.

API Plan 65A
API Plan 65A
Kit contents shown solid and include some optional components.

This plan:

  • Collects leakage of condensing process fluid

Plan 65A is available as a kit of components ready for field assembly. Kit contents may include:

  • Swagelok tube fittings
  • 63 series ball valve
  • V series 2-valve manifold
  • Pipe nipple
  • Collection reservoir
  • Reservoir stand
  • Level transmitter

See page 79 of the Mechanical Seal Support Systems Application Guide for additional details and ordering information. Contact your authorized Swagelok sales and service center for information on optional components.

Request more information about Swagelok assembliesBack to Atmospheric Side Plans