alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Medium- and High-Pressure Fittings and Adapters

Medium- and High-Pressure Tube Fittings
Medium- and High-Pressure Tube Fittings

Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings (FK Series)

Shop     Catalog
The simple two-piece design of the Swagelok patented medium-pressure tube fittings and adapters consists of a female fitting body and preassembled cartridge containing the male nut and color-coded front and back ferrules on a disposable plastic arbor. The preassembled cartridge ensures installers correct ferrule orientation, visual confirmation of ferrule presence, and easy and proper installation into the female body. The Swagelok medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). See the details of the design. Learn how a customer used our Medium-Pressure FK Fittings to save both time and money.  Learn more about how easy it is to assemble FK fittings by viewing Swagelok Medium-Pressure FK Fitting Assembly.  Available in 316 or alloy 625 material.

Specifications

Pressure Ratings
Up to 20 000 psig (1378 bar)
Temperature Ratings Up to 1000°F (537°C)
Material of construction 316 stainless steel or alloy 625


End Connections
   Types Unions, NPT, medium-pressure cone and thread adapters, male SAE/MS, reducers, port connectors, tube adapters, caps, plugs
   Sizes 1/4, 3/8, 1/2, 9/16, 3/4, 1 in.; 6, 10, 12 mm
   Configurations Straights, elbow, tees, cross

Cone and Thread Fittings (IPT Series)

Shop     Catalog
Cone and thread (C&T) connections provide dependable medium- and high-pressure performance.

Cone & thread fittings can be manufactured to meet NACE MR0175/ISO 15156 in 316, alloy 625 and alloy 2507.  Anti-vibration connection components are also available.

See the design features: Medium-Pressure Fitting; High-Pressure Fitting.

Specifications


Medium-pressure
High-pressure
Pressure Ratings
Up to 20 000 psig (1378 bar)
 Up to 60 000 psig (4134 bar)
Temperature Ratings Up to 1000°F (537°C)
Up to 1000°F (537°C)
Material 316 stainless steel
Alloy 2507
Alloy 625
316 stainless steel
Alloy 2507
Alloy 625
End Connections Sizes
1/4 to 1-1/2 in.
 1/4 to 9/16 in.
 Configurations  Straights, elbow, tees  

High-Pressure Fittings (Sno-Trik Series)

Shop     Catalog
High-pressure fittings are designed for pressures up to 60 000 psig (4134 bar), with both tube and pipe connections available.

Specifications

Pressure Ratings Up to 60 000 psig (4134 bar)
Temperature Ratings Up to 1000°F (537°C)
Material
   Back ferrule
S17400 stainless steel
   All other components 316 stainless steel
End Connections
   Types Tube fittings, pipe threads, coned tube stub adapters, socket weld adapters
   Sizes 1/8 to 9/16 in.
   Configurations
Straights, elbow, tees

View and purchase our most widely used medium- and high-pressure fittings and adapters.

Discover more about how Swagelok products can work for you. Browse our catalog or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."