alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
SS-FL4TA4TA4-24H

316L Stainless Steel Convoluted (FL) Hose, 1/4 in., 321 Stainless Steel Braid, 1/4 in. Tube Adapters, 24 in. (61.0 cm) Length, Helium Leak Test

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Specifications
Downloads
Body Material 316L Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Adapter
Hose Length 24 in. (61.0 cm)
Hose Size 1/4 in. (6.4 mm)
Inner Diameter 0.15 in. (3.8 mm)
UNSPSC (SWG01) 40141504
eClass (4.1) 37110202
eClass (6.0) 37-11-00-00
UNSPSC (11.0501) 40142000
UNSPSC (4.03) 40141504

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:

Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-FL4TA4TA4-24H

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.