alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
PTI-S-NG50-12AP

Standard Industrial Pressure Transducer, 0 to 50 psi, 4 to 20 mA, Direct Wire (1.5 m), 1/2 in. MNPT

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Specifications
Downloads
Body Material 316 Ti
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
eClass (4.1) 27200614
eClass (6.0) 27-20-06-14
UNSPSC (11.0501) 41112110
UNSPSC (4.03) 41112403

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:

Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF

Catalogs

User Part Information For Part Number: PTI-S-NG50-12AP

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.