alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
MS-IG-468

Gap Inspection Gauge, 1/4 in., 3/8 in., 1/2 in., 6 mm and 12 mm Female Nuts

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Specifications
Downloads
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
UNSPSC (SWG01) 27111800
eClass (4.1) 37020718
eClass (5.1.4) 21172090
eClass (6.0) 21170207
eClass (6.1) 21170207
UNSPSC (10.0) 41111619
UNSPSC (11.0501) 41111619
UNSPSC (13.0601) 41111619
UNSPSC (15.1) 41111619
UNSPSC (17.1001) 27110000
UNSPSC (4.03) 27111800
UNSPSC (AirLiquide) G2209-99
UNSPSC (PGE) 2711
UNSPSC (SEQIRUS) M4170

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning:

Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Add to Site Favorites - Part Number: MS-IG-468

Processing

Add to Site Favorites

Choose a "Favorite Name" to identify this link and click the "Save" button.

Your favorite has been successfully added. To view your favorites, close this window and click the "Favorites" link on the right.

User Part Information For Part Number: MS-IG-468

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.