alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
B-1410-1-8

Brass Swagelok Tube Fitting, Male Connector, 7/8 in. Tube OD x 1/2 in. Male NPT

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Specifications
Downloads
Body Material Brass
Connection 1 Size 7/8 in.
Connection 1 Type Swagelok® Tube Fitting
Body Type Male Connector
Bulkhead No Bulkhead
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
UNSPSC (SWG01) 40141720
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37-02-05-90
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (4.03) 40141720

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:

Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF

Catalogs

Drawings

  • CAD
  • Sales Drawing
  • Animation
  • Disclaimer: This template has been prepared for informational purposes. Template dimensions are for reference only and subject to change. Please refer to the Swagelok Product Catalogs for more information. Each reader of the template should consult with his or her own qualified engineer prior to using the whole or any part of the template.

Other Resources

User Part Information For Part Number: B-1410-1-8

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.