text.skipToContent text.skipToNavigation
pressure gauges

Swagelok® Pressure Gauges

Obtain accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.

Request More Information

Swagelok industrial and process pressure gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications available in a variety of pressure ranges, dial sizes, connections, mountings, and options. Every Swagelok pressure gauge is factory calibrated and pressure tested to provide reliable performance.

Swagelok pressure gauge options include:

  • PGI series industrial and process pressure gauges, which can be ordered unfilled or liquid-filled
  • PBG series pressure gauges for panel builders
  • PGU series and PGC series ultrahigh-purity and clean dry air pressure gauges
  • PGN series general purpose pressure gauges with ECE R110 approval

Pressure Gauges Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Mechanical Seal Support Systems Solutions Spotlight
Mechanical Seal Support Systems Solutions Spotlight

See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

This process may take several minutes. Please be patient and remain on the page.