alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Swagelok KEV Series Heated Regulator

KEV series regulator

Maximize Uptime and Minimize Disruption with the Swagelok KEV Series Regulator

The Swagelok KEV Series Regulator responds to changes in operator inputs, ambient temperatures, and other operating conditions for consistent, reliable performance.

Download the Whitepaper

Maximize your system’s effectiveness and minimize costly downtime.


Responding to Changes in Operator Input

Prevent shutdowns due to overheating caused by fluctuating operator inputs with the embedded temperature sensor.


Responding to Changes in Ambient Temperature

Help prevent blown fuses and overheating with the embedded thermal switch that automatically resets when ambient conditions change.


Reacting to Changes in Thermal Load

Ensure uninterrupted operation with integral control that enables quick response to deviations from system conditions.

Find your local Swagelok expert

Explore these related resources