alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Night photo of electrical generation plant

Connect, Convey, Control, Customize—Swagelok Has You Covered

  • Keeping a power plant running is a 24-hour job. Corrective maintenance, lengthy shutdowns— any of these can shift the balance of power away from production and into lost revenue. The last thing you want to worry about is a leaking or failed system.
  • No matter what segment of the power industry you operate in, Swagelok stands behind you with the highest levels of quality, reliability, and performance, backed by 70 years in the industry, and meeting key standards, including ASME Section III and B16.34.  Count on Swagelok to supply the quality and reliability you need to deliver solutions under the most demanding conditions.

Connect

From tube fittings to quick connects, Swagelok connects your fluid systems with proven leak-tight performance and reliability.


Tube Fittings

Swagelok tube fitting performance is defined by a robust tube grip, leak-tight gas seal, and excellent vibration resistance--even in harsh or high-stress nuclear environments.

Quick Connects

Simplify your installation even more—and still ensure fluid system integrity with Swagelok Quick-Connects. Push-to-lock connection means no tools or wrenching necessary.

Convey

Whatever your application, Swagelok has the small-bore and flexible tubing and hoses to form the backbone of your fluid delivery system.


Small Bore

Swagelok small bore (up to 2 in. [50mm] O.D.) tubing lessens the amount of installation space needed, improves safety by eliminating the need for welding in hazardous environments, and reduces the number of connections and potential leak points compared to piping to improve fluid flow through the system

Flexible Tubing and Hose

Swagelok flexible tubing and hose are all tested and rated to withstand extremes in your operating environment, like vibration and temperature variations.  Offered for a variety of process requirements, like temperature, pressure, flow, chemical compatibility and drainability.

Control

With the right valves, manifolds and regulators for your application, precise control is a given with Swagelok.


Valves

Swagelok valves are offered in a variety of standard materials and end connections.  In addition, we can manufacture and configure valves for the special needs of your applications.

Regulators

Swagelok regulators provide precise pressure control. With options like high-sensitivity and high-flow, there is a regulator to fit your power plant installation.

Manifolds

Swagelok manifolds regulate fluid flow between pumps and actuators and other components in your fluid system.  Specifically designed for Swagelok tube fittings.

Customize

From project start to completion, sometimes you need to work with a supplier that provides a full range of products and solutions.  Swagelok Custom Solutions can provide a solution based on your unique requirements. Learn more about our Custom Solutions.