Swagelok® Weld Tools and Accessories
Swagelok offers an assortment of weld tools and accessories that assist in ensuring high-quality, uniform orbital welds, including:
More Information Download the Orbital Welding System Quick Reference Weld Tools and Accessories Guide. Find welding system spare parts and accessories in the product search. Find fixtures and collets in the product search.
Additional Swagelok Welding System Products Swagelok M200 power supply Swagelok weld heads
Internal Purge Pressure Kits Proper internal purging plays a critical role in ensuring high-quality, uniform orbital welds, especially in ultrahigh-purity and sanitary applications. The Swagelok internal purge pressure kit contains the components needed to set the flow rate of purge gas so that sufficient internal pressure is created in the weld area.
Features
- Magnehelic® gauge for measuring internal pressure from 0 to 5 in. H 2 O (0 to 12.4 mbar)
- Swagelok tube fittings with knurled nuts for 1/4, 3/8, and 1/2 in. weld fittings
- Flow restrictors
- Length of 1/4 in. Tygon® tubing
- Two cases for spare parts
- Carrying case with cavities for optional fittings
- Instructions
- Optional fitting packages available in 1/16, 1/8, 3/4, and 1 in. sizes.
[Back to top]
Tube Facing Tools A crucial step toward consistently acceptable welds is ensuring tube ends are properly prepared for welding. The Swagelok tube facing weld tool is designed to machine flat, smooth, square, burr-free and chamfer-free tube ends. The tool can be used on 316 stainless steel, carbon steel, titanium, and most nickel-based alloys.
Features
- For tube outside diameter sizes 1/8 to 2 in. and 3 to 52 mm
- For wall thicknesses from 0.02 to 0.109 in. (0.5 to 2.8 mm)
- Chip deflector works in conjunction with cutting insert to prevent chips from curling into tube inside diameter
- Heavy-duty industrial motor with easy speed (r/min) adjustment and control
- Graduated spindle advance for controlled material removal
- Clear plastic safety shield protects operator from the cutting area
- Cutting insert and spindle designed for fast, easy setup and insert change
- Standard Swagelok welding system UCI collets provide rigid holding of components
- CE marked
- Storage and shipping cases for facing tool and optional bench-mount stand; collets; and cutting inserts included
Options and Accessories Cutting Inserts Replacement cutting inserts, available in multiples of 10, come in a case. One cutting insert is included with the facing tool.
Bench-Mount Stand The bench-mount stand features a quick-release latch that requires no tools. This makes conversion from portable to bench-top use fast and easy.
[Back to top]
Stainless Steel Flux Thicker walls require more heat during gas tungsten arc welding. Swagelok stainless steel flux serves as a reactive agent with the arc, enabling operators to significantly reduce bead width and increase penetration by as much as 300 %. By using Swagelok flux, an operator will be able to reduce the amount of heat required for full penetration and maintain the critical phase balance of the SAF 2507.
Features
- Provides deeper penetration, reduced bead width, and reduced heat-affected zone when welding thick-walled tubing.
- Is ideally suited for use with Sandvik SAF 2507™ and other super-duplex stainless steels.
- Allows operators to autogenously weld SAF 2507 and maintain critical phase balance.
- Kit includes 1 oz (30 mL) stainless steel flux, brush, and measuring cup.
[Back to top]
Tungsten Electrodes Swagelok electrodes, available in multiples of 10, provide consistent, repeatable welds. Electrodes consist of 2 % ceriated tungsten, axially ground to rigid specifications.
[Back to top]
Gauges Swagelok arc gap gauges promote precise positioning of the electrode in the rotor to help ensure repeatable welds. The easy-to-use gauges eliminate errors associated with sight and feeler gauge adjustments.
Swagelok centering gauges provide accurate centering of weld components for high-quality welds.
[Back to top]
Collets and Fixtures Swagelok offers a wide range of pipe and tube collets for use with Swagelok weld heads, including fractional, metric and JIS sizes from 1/8 to 4 in. and 3 to 104 mm in size. They are easily changed for varying outside diameters.
A variety of fixtures enable welding of tubing down to 1/16 in. and 2 mm outside diameter, as well as VCR®, VCO®, and Micro-Fit® fittings and select valve bodies with 1/4 in., 3/8 in., and 6 mm tube butt weld end connections.
[Back to top] |