|
|
|
| |
|
Home
> M200 Power Supply
|
Swagelok® M200 Welding Power Supply The Swagelok welding system M200 power supply offers precision and control combined with easy-to-use touch-screen operation for orbital welding.
 |
Specifications Power Input Power Output Service Ratings at 100 % Duty Cycle
Dimensions
Weight |
100 to 230 V (ac) 2 to 200 A (dc) 80 A average output with 100 V/20 A input 90 A average output with 115 V/20 A input 110 A average output with 115 V/30 A input 130 A average output with 200 V/20 A input 130 A average output with 230 V/16 A input 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm) 49.7 lb (22 .5 kg) | More Information Download the Swagelok Welding System M200 Power Supply catalog. Download the M200 Power Supply User's Manual. Find M200 power supply models in the product search..
Additional Swagelok Welding System Products Swagelok weld heads Swagelok weld tools and accessories

|

|
• Integrated mass flow controller automatically controls OD shield gas • Internal, high-speed thermal printer • Weld head adapter cable connection features quick, quarter-turn design |
• Universal voltage input for worldwide compatibility • Four USB A ports accommodate standard computer devices • VGA output for external monitor • Serial port for data transfer | Features - High-resolution 12.1 in. (30.7 cm) color SVGA industrial touch screen
- Simple transition from Swagelok M100 welding power supply
- Up to 200 A peak output capability
- Multiple weld procedure data entry options
- Automatic weld procedure generation
- Simplified manual weld procedure entry
- Simulated rotary switch mode resembling Swagelok D100 welding power supply
- Real-time monitoring and recording of weld output performance
- Low EMI arc start technology
- Multiple language capability, including Chinese (simplified and traditional), English, French, German, Japanese, Korean, and Spanish
- Meets CE and RoHS (EU)
Power Cord
|
 Printer Paper |
 Adapter Cable | Options and Accessories Power Cord A 12 ft (3.7 m) power cord is included with the M200 welding power supply. Power cords can also be ordered separately.
Printer Paper One roll of paper is included with the M200 welding power supply. Additional packages of rolls can be ordered separately. Each package contains 10 rolls.
Weld Head Adapter Cable The weld head adapter cable allows connection from Swagelok weld heads with multiturn-style connectors to Swagelok welding power supplies with quarter-turn–style connectors. One adapter cable is included with the M200 power supply. Additional cables can be ordered separately.
Fan Filter An optional industrial filter for dusty environments is available.
Remote Pendant The pendant provides nonprogrammable (English language only) remote operation of the power supply. The remote pendant comes with a 15 ft (4.6 m) cable. Extension cable is available.
Other Swagelok Power Supply Models Service and support are available for earlier Swagelok welding power supply models, including the D75, D100-B, and M100 series. Contact your authorized Swagelok representative.
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|