| |
|
Home
> Valves
|
Swagelok® Valves and Manifold Valves
Ball, Bellows-Sealed, Bleed and Purge, Check, Diaphragm-Sealed, Manifold, Metering, Needle Shutoff and Regulating, Pinch, Plug, Relief, and Stream Select Valves - Instrumentation and process valves and manifolds
- Wide variety of end connections, including gaugeable Swagelok tube fittings
- Broad working pressure and temperature ranges
- Standard and special cleaning options available for high-purity and ultrahigh-purity service
To see Swagelok valves and manifold valves, use the online valves and manifold valves product search.
To see product catalogs, instructions, and other documents, use the valves and manifold valves resources page .
Ball Valves
Swagelok Process and Instrument Ball Valves Swagelok ball valves are available in variety of standard materials and end connections. In addition, Swagelok offers ball valves manufactured or configured to the special needs of your applications, including valves with ECE R110-type approval and valves with ISO 5211-compliant actuation.
[Back to top]
Bellows-Sealed Valves
Swagelok Bellows Valves for General and High-Purity Service Swagelok bellows-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for general, severe-service, and high-purity applications, including manual and pneumatically actuated models.
[Back to top]
Bleed and Purge Valves
Bleed Valves and Purge Valves Swagelok bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to vent signal line pressure to atmosphere before removal of an instrument or to assist in calibration of control devices. Swagelok purge valves are manual bleed, vent, or drain valves. The knurled cap is permanently assembled to the valve body for safety.
[Back to top]
Diaphragm-Sealed Valves
Swagelok Diaphragm Valves for High-Purity and Ultrahigh-Purity Service
Swagelok diaphragm-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for high-purity and ultrahigh-purity applications, including valves for atomic layer deposition and bulk gas distribution and isolation service.
[Back to top]
Manifolds
Swagelok Process and Instrument Manifolds Choose from a growing variety of manifold valves, monoflange assemblies, and related products for process piping and instrumentation applications.
[Back to top]
Metering Valves
Swagelok Metering Valves—S, M, L, and 31 Series Swagelok offers several metering valves for low- and high-pressure service in 316 stainless steel and brass materials with flow coefficients from 0.004 to 0.15.
[Back to top]
Needle Shutoff and Regulating Valves
Needle Valves, Shutoff and Regulating Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications, including working pressure up to 45 000 psig (3102 bar) and temperatures up to 1200°F (648°C).
[Back to top]
Pinch Valves
Swagelok Pinch Valves Swagelok pinch valves offer positive control of fluids in sterile pharmaceutical and biotechnical applications. Red silicone and EPDM pinch tube elements comply with 21 CFR Part 177.2600.
[Back to top]
Plug Valves
Swagelok Plug Valves—P4T and P6T Series Swagelok plug valves offer low-torque, quarter-turn operation in a simple, compact design that provides positive shutoff of forward flow with up to 3000 psig (206 bar) pressure.
[Back to top]
Proportional Relief Valves
Swagelok Proportional Relief Valves—R Series Swagelok R series relief proportional relief valves open gradually when system pressure reaches the set pressure and close when system pressure falls below the set pressure. Low- and high-pressure models are available.
[Back to top]
Stream Select Valves
Swagelok Stream-Select Valves Swagelok offers compact, space-saving stream-select valves with modular construction that requires fewer tubing connections and features faster installation than conventional systems.
[Back to top] |
|
|
|
Find a
Sales & Service Center
|
|
|