Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Stream Selector System for Process Analyzer Applications—SSV Series
The Swagelok stream selector system (SSV series) is a modular assembly designed for process analyzer sampling systems that provides double-block-and-bleed (DBB) operation in a single compact module. The SSV assemblies can accommodate from 2 to 12 process streams, with each stream controlled by a DBB module.

SSv stream selector system  Specifications
Pressure Rating
Temperature Range
Actuation Pressure
Bore Size
Flow Coefficient
Seal Material
End Connections
  
Up to 250 psig (17.2 bar)
20 to 300°F (–6 to 148°C)
40 to 150 psig (2.8 to 10.3 bar)
0.125 in. (3.2 mm)
0.20
Fluorocarbon FKM, Simriz®, Kalrez®
1/8 in. female NPT,
Swagelok MPC
(ANSI/ISA 76.00.02-compatible)









More Information
Download the Stream Selector System for Process Analyzer Applications—SSV Series catalog.
Contact your authorized Swagelok sales and service representative.

Features  SSV DBB module and base block cutaway view
  • Modular design offers ease of installation and maintenance. 
  • Built-in pneumatic actuator provides repetitive shutoff with fewer potential leak points than conventional systems. 
  • Distinctive vented air gap prevents mixing of pneumatic actuator supply and system fluid under pressure. 
  • Compact design saves cabinet space and reduces internal volume. 
  • Stainless steel construction provides enhanced corrosion resistance. 
  • Optional integrated atmospheric reference vent (ARV) is available.




SSV DBB moduleDBB Module
Each individual DBB module consists of a pneumatic actuator and a flange. Multiple DBB modules are connected with base blocks to create the stream selector system.
  • One-piece, integrated DBB module allows for easy removal without the need to disconnect process lines. 
  • Normally closed, double block-and-bleed design consists of: 
    • Double-block valves that control system fluid and eliminate cross-contamination of sample streams 
    • Bleed valve that is tied to a common vent for all DBB modules
  • Visual indicator provides easy visual and tactile indication of open position with large, raised green ring. 
  • Interchangeable colored caps provide stream identification. (Standard color is blue.)

SSV base block
Base Blocks 

  • Types of base blocks include standard, outlet, end (left and right), and ARV (optional). 
  • Blocks are attached together with a patent-pending insert and screw system to create a fluid path. 
  • Blocks contain all the fluid connections in one location.
    •  

    Options
    Atmospheric Reference Vent
    The integrated atmospheric reference vent (ARV) is positioned prior to the analyzer and attached to the outlet of the stream selector system. It is designed to equalize the sample loop pressure to atmospheric pressure just prior to the sample injection. This ensures a constant sample pressure in repetitive analyses.

    MPC-Compatible Interface Option 
    The Swagelok SSV system is offered with an optional MPC-compatible interface for up to ten streams. See the Swagelok Modular Platform Components catalog.

    Vented Air Gap Threaded Test Port
    An optional 1/8 in. female NPT threaded test port is available for the vented air gap.


    Testing 
    Every Swagelok SSV system is factory tested at room temperature with nitrogen at 250 psig (17.2 bar). Each double block-and-bleed seat has a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.

    Cleaning and Packaging
    All Swagelok SSV systems are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).

    Replacement Part Kits
    Kits are available for stream assemblies, modules, base blocks, flanges, O-rings, caps, and screws.



    Find a Sales & Service Center

    VCO®  O-RIng Face Seal Fittings

    VCO®  O-RIng Face Seal Fittings
    Swagelok® VCO O-ring face seal fittings are designed for rapid assembly in pipe, tube, and welded systems. The “B” Type VCO fitting, for applications in biotechnology and pharmaceutics, uses an L-ring seal  that eliminates concavity at the bore.
    VCR face seal fittings

    VCR® Metal Gasket Face Seal Fittings
    VCR face seal fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure.