Swagelok® Stream-Select Valves Swagelok offers compact, space-saving stream-select valves with modular construction that requires fewer tubing connections and features faster installation than conventional systems.
- Stream selector system for process analyzer applications—SSV series
- Stream-select, switching, and shutoff valve assemblies—TT2 and T2 series
Related Products See Swagelok modular platform components information.
Stream Selector System for Process Analyzer Applications—SSV Series The Swagelok stream selector system (SSV series) is a modular assembly designed for process analyzer sampling systems that provides double-block-and-bleed (DBB) operation in a single compact module. The SSV assemblies can accommodate from 2 to 12 process streams, with each stream controlled by a DBB module.
 |
Specifications Pressure Rating Temperature Range Actuation Pressure Bore Size Flow Coefficient Seal Material End Connections |
Up to 250 psig (17.2 bar) 20 to 300°F (–6 to 148°C) 40 to 150 psig (2.8 to 10.3 bar) 0.125 in. (3.2 mm) 0.20 Fluorocarbon FKM, Simriz®, Kalrez® 1/8 in. female NPT, Swagelok MPC (ANSI/ISA 76.00.02-compatible) | More Information Download the Stream Selector System for Process Analyzer Applications—SSV Series catalog. Contact your authorized Swagelok sales and service representative. See SSV series features and options.
[Back to top]
Swagelok® Stream-Select, Switching, and Shutoff Valve Assemblies—TT2 and T2 Series Stream-select, switching, and shutoff valve assemblies are modular systems that provide multiple valve operations in a single, compact unit, requiring fewer tubing connections than conventional systems and saving cabinet space and installation time.
 |
Specifications Pressure Rating Temperature Rating Actuator Pressure Orifice End Connections • Type • Size |
Up to 300 psig (20.6 bar) 0 to 300°F (–17 to 148°C) 50 to 150 psig (3.5 to 10.3 bar) 0.052 to 0.110 in. (1.32 to 2.8 in.)
Swagelok tube fitting, female NPT 1/16, 1/8, 1/4 in.; 3 mm | More Information Download the Stream-Select, Switching, and Shutoff Valve Assemblies—TT2 and T2 Series catalog. Find sample-stream select valves in the product search. See TT2 and T2 series features and options.
[Back to top]
|