Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Relief Valves and Proportional Relief Valves
Swagelok offers proportional relief valves for general-industry applications and relief valves for use in the sanitary industries.

More Information
Download the Proportional Relief Valves—R Series catalog.
Find proportional relief valves in the product search.

Download the Stainless Steel Valves for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.



Swagelok Proportional Relief Valves—R Series
Swagelok R series relief proportional relief valves open gradually when system pressure reaches the set pressure and close when system pressure falls below the set pressure. Low- and high-pressure models are available.


Proportional relief valve Specifications
Working Pressure

Set Pressure

Temperature
Body Material
Seal Material

End Connections
• Type
• Size

Up to 6000 psig (413 bar)
Up to 8000 psig (551 bar) during relief
10 to 225 psig to 50 to 6000 psig
(0.68 to 15.5 bar to 3.4 to 413 bar)
–40 to 300° F (–40 to 148° C)
316 stainless steel
Fluorocarbon FKM, Buna N, ethylene propylene, neoprene

Swagelok tube fitting, NPT, ISO
1/4 to 1/2 in.; 6 to 12 mm


More Information

Download the Proportional Relief Valves—R Series catalog.
Find proportional relief valves in the product search.


FeaturesR3A series valve cutaway view
  • Spring adjusts to provide desired set pressure
  • Cap provides easy external set pressure adjustment
  • Label identifies set pressure range
  • Lock nut maintains cap position, ensuring set pressure adjustment
  • Lock wire capability secures cap to maintain set pressure adjustment
  • Quad seal eliminates leakage around the stem during relief mode
  • O-ring or bonded disc provide elastomer-to-metal seal for positive shutoff at seat

R3A Series and R4 Series High-Pressure Valves

  • Service up to 6000 psig (413 bar)
  • Multiple springs for a selection of set pressure ranges.

RL3 and RL4 Low-Pressure Valves

  • Service up to 300 psig (20.6 bar)
  • One spring for the full set pressure range
Applications
R series relief valves are proportional relief valves that open gradually as the pressure increases. Consequently, they do not have a capacity rating at a given pressure rise (accumulation), and they are not certified to ASME or any other codes.

Some system applications require relief valves to meet specific safety codes. The system designer and user must determine when such codes apply and whether these relief valves conform to them.


Testing
Every R series proportional relief valve is tested for set and resealing performance.

Cleaning and Packaging
All Swagelok R series relief valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).

Options

Manual override handleManual Overide Handles
A manual override handle opens the valve without changing the set pressure. Manual override handles are available factory installed or in kits for field assembly.

Special Cleaning and Packaging

Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.

Spring Kits
Replacement spring kits are available for all models.


Seal Materials
Fluorocarbon FKM is standard. Buna N, ethylene propylene, and neoprene seals are available factory-installed or in replacement seal kits for field assembly.


[Back to top]




Relief Valves for Sanitary Applications

Air Relief

Air relief model
Features
  • Remove air from line or tank with minimal product loss
  • 316L SS construction
  • Polypropylene ball
  • Standard Buna body gasket; other gasket materials available
  • 1 1/2 to 4 in. Kwik-Clamp end connections


Relief
Sanitary relief valve
Features
  • 316L SS construction
  • 3/4 to 3 in. Kwik-Clamp end connections
  • 1 to 3 in. Acme threaded end connections

Download the Stainless Steel Valves for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.


[Back to top]


Find a Sales & Service Center