|
|
|
| |
|
Home
> Proportional Relief Valves
|
Swagelok® Proportional Relief Valves—R Series Swagelok R series relief proportional relief valves open gradually when system pressure reaches the set pressure and close when system pressure falls below the set pressure. Low- and high-pressure models are available.
 |
Specifications Working Pressure
Set Pressure
Temperature Body Material Seal Material
End Connections • Type • Size |
Up to 6000 psig (413 bar) Up to 8000 psig (551 bar) during relief 10 to 225 psig to 50 to 6000 psig (0.68 to 15.5 bar to 3.4 to 413 bar) –40 to 300° F (–40 to 148° C) 316 stainless steel Fluorocarbon FKM, Buna N, ethylene propylene, neoprene
Swagelok tube fitting, NPT, ISO 1/4 to 1/2 in.; 6 to 12 mm | More Information Download the Proportional Relief Valves—R Series catalog. Find proportional relief valves in the product search.
Additional Products See sanitary air relief valves and compression and relief valves.
Features
- Spring adjusts to provide desired set pressure
- Cap provides easy external set pressure adjustment
- Label identifies set pressure range
- Lock nut maintains cap position, ensuring set pressure adjustment
- Lock wire capability secures cap to maintain set pressure adjustment
- Quad seal eliminates leakage around the stem during relief mode
- O-ring or bonded disc provide elastomer-to-metal seal for positive shutoff at seat
R3A Series and R4 Series High-Pressure Relief Valves - Service up to 6000 psig (413 bar)
- Multiple springs for a selection of set pressure ranges.
RL3 and RL4 Low-Pressure Relief Valves - Service up to 300 psig (20.6 bar)
- One spring for the full set pressure range
Applications R series relief valves are proportional relief valves that open gradually as the pressure increases. Consequently, they do not have a capacity rating at a given pressure rise (accumulation), and they are not certified to ASME or any other codes.
Some system applications require relief valves to meet specific safety codes. The system designer and user must determine when such codes apply and whether these relief valves conform to them.
Testing Every R series proportional relief valve is tested for set and resealing performance.
Cleaning and Packaging All Swagelok R series relief valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Options
 Manual Overide Handles A manual override handle opens the valve without changing the set pressure. Manual override handles are available factory installed or in kits for field assembly.
Special Cleaning and Packaging Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.
Spring Kits Replacement spring kits are available for all models.
Seal Materials Fluorocarbon FKM is standard. Buna N, ethylene propylene, and neoprene seals are available factory-installed or in replacement seal kits for field assembly.
|
|
|
|
Find a
Sales & Service Center
|
|
 Jacketed, Insulated, and Pre-Insulated Bundled Tubing Swagelok offers a selection of jacketed tubing, insulated tubing, and pre-insulated tubing bundles, both electric- and steam-traced.  |
|
 Swagelok® Tubing Tools and Accessories Swagelok offers a full range of tubing tools and accessories, including tube benders, swaging units, gauges, wrenches, and more.  |
|
|
|
|